IESNA:LM-63-2002
[TEST]P1434956
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9B-840-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 9xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (234) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.75A 329.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47846.5
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
7024.0 7034.7 6917.4 6608.3 6416.5 6416.5 6597.7 6789.5 7088.0 7429.0 8143.2 9091.8 9944.5 10679.9 11383.4 12097.5 12758.4 13419.2 
14101.3 14559.7 14740.9 14708.9 14538.3 13952.1 13419.2 13078.1 12790.3 12140.2 10850.5 7770.1 3805.1 1620.1 1129.8 863.3 650.2 
437.0 223.8 0.0 
7024.0 7034.7 6896.1 6597.7 6405.8 6416.5 6587.0 6778.9 7077.3 7439.7 8111.2 9038.5 9912.5 10669.3 11415.4 12118.8 12822.3 13515.1 
14165.3 14687.6 14922.1 14879.4 14772.8 14080.0 13547.1 13120.7 12779.7 12065.5 10690.6 7770.1 3901.1 1630.8 1151.1 884.7 671.5 
447.7 223.8 0.0 
7024.0 6992.0 6885.5 6651.0 6469.8 6469.8 6651.0 6874.8 7194.6 7567.6 8217.8 9155.7 10072.4 10967.7 11788.4 12609.1 13483.1 14229.2 
15050.0 15657.5 15966.6 16019.9 16051.9 15721.4 14975.3 14325.2 13845.5 13099.4 11607.2 8505.6 4668.5 1993.2 1311.0 991.3 746.1 
501.0 266.5 0.0 
7024.0 7034.7 6960.1 6800.2 6651.0 6651.0 6842.8 7120.0 7429.0 7855.4 8420.3 9358.3 10488.1 11500.6 12342.7 13323.3 14250.6 15284.4 
16147.8 16925.9 17373.5 17576.0 17586.7 17576.0 17373.5 16734.0 15817.4 14783.5 13206.0 10104.4 5968.8 2643.3 1556.2 1161.8 874.0 
607.5 319.8 0.0 
7024.0 7013.4 7002.7 6938.8 6874.8 6885.5 7066.7 7386.4 7759.5 8185.8 8772.0 9614.1 10754.5 12108.2 13152.7 14175.9 15359.1 16467.5 
17490.8 18268.9 18908.4 19420.0 19494.6 19846.3 20134.1 20016.9 19569.2 18641.9 16755.3 13451.2 9017.2 4572.5 2174.4 1460.2 
1044.5 671.5 341.1 0.0 
7024.0 7045.3 7088.0 7151.9 7183.9 7258.5 7418.4 7738.1 8164.5 8718.7 9411.6 10210.9 11212.9 12598.5 14133.3 15455.0 16659.4 17821.2 
18737.8 19441.3 20102.1 20709.7 20869.6 21466.4 22308.5 22894.7 22980.0 22596.2 21509.1 18588.6 13493.8 7983.3 3666.6 1875.9 
1257.7 756.8 351.7 0.0 
7024.0 7066.7 7183.9 7354.4 7503.7 7695.5 7951.3 8281.7 8729.4 9411.6 10264.2 11191.5 12257.4 13611.0 15156.5 16829.9 18194.2 19142.9 
19686.4 20123.5 20464.5 20794.9 20944.2 21359.9 22031.3 22468.3 22553.6 21509.1 19515.9 16755.3 12833.0 8036.6 4178.2 2163.7 
1215.1 756.8 309.1 0.0 
7024.0 7066.7 7226.5 7471.7 7748.8 8111.2 8505.6 8963.9 9507.5 10274.9 11202.2 12236.1 13451.2 14986.0 16723.4 18609.9 19920.9 
20720.3 21231.9 21445.1 21562.4 21690.3 21700.9 22020.7 21967.4 21338.5 19782.4 17426.8 14687.6 11116.9 7205.2 4156.9 2515.4 
1705.4 1257.7 916.6 405.0 0.0 
7024.0 7109.3 7301.1 7588.9 7940.7 8409.6 8910.6 9539.5 10306.9 11234.2 12342.7 13611.0 15177.9 17160.4 19249.4 21061.4 22457.7 
23353.0 23971.2 24365.6 24802.6 25111.7 25154.3 25271.6 24632.0 23054.6 20741.7 17672.0 13930.8 9592.7 5819.6 3730.5 2504.8 
1790.6 1321.7 959.3 458.3 0.0 
7024.0 7098.6 7301.1 7610.2 7994.0 8473.6 9027.8 9688.7 10466.8 11479.3 12641.1 13984.1 15721.4 17789.2 20006.2 21999.4 23385.0 
24386.9 25090.4 25548.7 25953.7 26092.3 26284.1 26156.2 25431.4 23715.4 20848.2 17320.2 13227.3 8963.9 5510.5 3581.3 2398.2 
1684.1 1257.7 938.0 501.0 0.0 
7024.0 7098.6 7311.8 7610.2 7994.0 8452.3 9038.5 9720.7 10509.4 11522.0 12694.4 13994.8 15742.8 17650.7 19782.4 21509.1 22852.1 
23566.2 23971.2 24120.4 24088.5 23811.3 23768.7 23299.7 22116.6 20038.2 17266.9 13866.8 10445.4 6981.4 4476.6 2963.1 2110.4 
1524.2 1097.8 863.3 405.0 0.0 
7024.0 7098.6 7333.1 7620.9 7983.3 8452.3 8974.5 9614.1 10381.5 11266.1 12278.7 13504.5 14858.1 16456.9 18226.2 19729.1 20656.4 
21008.1 20890.9 20496.5 19803.7 18919.0 18716.5 17746.6 16190.4 14314.5 12076.2 9432.9 7013.4 4839.0 3389.4 2547.4 1918.5 1396.3 
1001.9 756.8 319.8 0.0 
7024.0 7109.3 7311.8 7588.9 7919.3 8335.0 8804.0 9336.9 9923.2 10594.7 11372.7 12193.4 13078.1 14069.4 15284.4 16201.1 16584.8 
16403.6 15700.1 14613.0 13451.2 12140.2 11799.1 10743.9 9358.3 7770.1 6288.6 4998.9 3922.4 3186.9 2696.6 2270.3 1833.3 1417.6 1055.2 
788.7 362.4 0.0 
7024.0 7077.3 7226.5 7439.7 7684.9 7898.0 8100.5 8292.4 8494.9 8718.7 8953.2 9123.8 9241.0 9358.3 9464.8 9518.1 9411.6 9070.5 8345.7 
7439.7 6352.5 5350.6 5158.8 4551.2 3965.0 3517.3 3176.3 2909.8 2696.6 2504.8 2302.3 2067.8 1790.6 1534.8 1311.0 1055.2 490.3 0.0 
7024.0 7066.7 7162.6 7269.2 7322.5 7333.1 7343.8 7301.1 7247.9 7162.6 7130.6 7162.6 7215.9 7215.9 7205.2 7098.6 6885.5 6533.7 6032.8 
5403.9 4689.8 3997.0 3879.7 3464.0 3080.3 2824.5 2611.4 2451.5 2312.9 2185.0 2046.5 1875.9 1662.7 1417.6 1140.5 842.0 394.4 0.0 
7024.0 7056.0 7088.0 7066.7 6949.4 6842.8 6704.3 6533.7 6459.1 6459.1 6480.4 6469.8 6405.8 6245.9 6054.1 5787.6 5467.9 5084.2 4657.8 
4210.2 3805.1 3453.4 3400.1 3133.6 2856.5 2654.0 2483.5 2312.9 2142.4 1929.2 1758.7 1545.5 1353.6 1129.8 820.7 511.6 298.4 0.0 
7024.0 7002.7 6938.8 6778.9 6597.7 6384.5 6203.3 6150.0 6160.7 6150.0 6107.4 6011.5 5830.3 5574.5 5297.3 4977.6 4647.2 4316.7 4018.3 
3751.8 3474.7 3229.6 3197.6 3091.0 2963.1 2803.2 2632.7 2430.2 2217.0 2014.5 1843.9 1673.4 1481.5 1225.7 874.0 575.6 298.4 0.0 
7024.0 7002.7 6853.5 6619.0 6373.8 6139.4 6054.1 6075.4 6075.4 6011.5 5883.6 5659.7 5393.3 5084.2 4775.1 4487.3 4167.5 3901.1 3666.6 
3357.5 3282.9 3208.2 3186.9 3186.9 3154.9 3027.0 2835.2 2568.7 2376.9 2259.6 2206.3 2131.7 1982.5 1673.4 1151.1 788.7 490.3 0.0 
7024.0 6949.4 6736.2 6427.1 6139.4 5958.2 5958.2 5990.1 5958.2 5851.6 5627.7 5329.3 5020.2 4679.1 4359.4 4071.6 3783.8 3496.0 3208.2 
3133.6 3101.7 3080.3 3080.3 3069.7 3027.0 2877.8 2579.4 2408.8 2334.2 2291.6 2206.3 2110.4 1939.9 1652.1 1247.1 895.3 628.9 0.0 
7024.0 6938.8 6704.3 6363.2 6032.8 5915.5 5958.2 5968.8 5904.9 5745.0 5457.2 5137.4 4753.7 4402.0 4071.6 3773.1 3485.4 3101.7 2952.4 
2899.1 2909.8 2931.1 2909.8 2856.5 2792.6 2558.1 2344.9 2259.6 2206.3 2163.7 2067.8 1971.8 1758.7 1428.3 1119.2 874.0 564.9 0.0 
7024.0 6949.4 6672.3 6309.9 6011.5 5904.9 5947.5 5979.5 5894.2 5702.4 5393.3 5030.9 4625.8 4252.8 3922.4 3613.3 3293.5 2941.8 2813.9 
2749.9 2792.6 2803.2 2792.6 2760.6 2622.0 2472.8 2280.9 2206.3 2174.4 2142.4 2099.7 2110.4 1769.3 1470.9 1055.2 810.1 479.6 0.0 
7024.0 6917.4 6640.3 6288.6 5958.2 5851.6 5915.5 5936.8 5862.2 5659.7 5361.3 5009.5 4593.9 4231.5 3911.7 3602.6 3250.9 2909.8 2803.2 
2739.3 2771.2 2749.9 2749.9 2728.6 2568.7 2462.1 2259.6 2195.7 2163.7 2131.7 2078.4 2057.1 1673.4 1353.6 1076.5 820.7 501.0 0.0 
